Master cable for sensor/actuator boxes, with PE conductor, unshielded, material PUR/PP, 19-pos., 16 x 0.50 mm2 and 3 x 1.00 mm2, length: 200 m on drum
By the meter, Cable reel, PVC, black RAL 9005, 3-wire, color single wire: brown, blue, black, cable length: 100 m
By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)
By the meter, Bus system cable, INTERBUS, shielded, PUR halogen-free, black RAL 9005, 4-wire (2xAWG26/19+2xAWG22/19), color single wire: red-blue, green-yellow, cable length: Free entry (0.5 ... 400 m)
By the meter, Cable reel, Single Pair Ethernet (1 Gbps), shielded, PUR halogen-free, green, 2-wire (1 x 2 x AWG 22/7, S/FTP), color single wire: white, blue, cable length: 100 m
GOF universal cable, 12-wire, loose tube cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
Master cable for sensor/actuator boxes, with PE conductor, unshielded, material PUR/PP, 19-pos., 16 x 0.50 mm2 and 3 x 1.00 mm2, length: 50 m
By the meter, Cable reel, PVC, black, 5-wire, color single wire: black 1, black 2, black 3, black 4, green/yellow, cable length: 100 m
Master cable for sensor/actuator boxes, 19-wire, unshielded, PUR halogen-free, drag chain and robot compatible, black outer sheath, 16 x 0.5 mm2 and 3 x 1.0 mm2
By the meter, Cable reel, PVC, black RAL 9005, 3-wire, color single wire: brown, blue, black, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)
Your advantages
- Flexible ordering – even short cable lengths are available
- Easy unwinding with cable reels for very long cables
- Varied range with the right cable for every application
Copper cables by the meter
Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.
- Halogen-free PUR cable type
- PUR/PVC cable type
- PVC cable type
- PUR POWER cable type
With our connectors for assembly, you can flexibly adapt the cable length to your requirements.
FO cables by the meter
Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.
- Polymer optical fiber (POF) up to a maximum of 100 Mbps
- Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
- Glass optical fiber (GOF) multimode up to 10 Gbps
- Glass optical fiber (GOF) singlemode up to 40 Gbps