By the meter, Cable reel, shielded, PVC, black RAL 9005, 3-wire, color single wire: brown, blue, black, cable length: 100 m
By the meter, Sensor/actuator cable, shielded, PVC, black RAL 9005, 8-wire, color single wire: white, brown, green, yellow, gray, pink, blue, red, cable length: 100 m
By the meter, Data cable, Ethernet CAT7 (10 Gbps), shielded, FRNC halogen-free, water blue RAL 5021, 8-wire (4x2xAWG23/1, S/FTP), color single wire: white-blue, white-orange, white-green, white-brown
By the meter, Cable reel, shielded, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)
By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 6-wire, color single wire: brown, white, blue, black, gray, pink, cable length: 100 m
By the meter, Data cable, VARAN CAT5 (100 Mbps), shielded, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, 6-wire (1x2xAWG22/19 + 1x4xAWG24/19), color single wire: brown, blue, white/orange, white/green, green, orange, cable length: 100 m
GOF outdoor cable, 2-wire, full breakout cable for flexible installation, each fiber provided with individual strain relief, suitable for drag chain applications, high chemical resistance to acids and lyes, high mechanical and thermal stability, low smoke, halogen-free and fume resistant, improved tread resistance
By the meter, Data cable, Ethernet CAT6A (10 Gbps), shielded, PUR halogen-free, water blue RAL 5021, 8-wire (4x2xAWG26/7; S/FTP), color single wire: white/blue-blue, white/orange-orange, white/green-green, white/brown-brown, cable length: 100 m
By the meter, Cable reel, shielded, PVC, black RAL 9005, 5-wire, color single wire: brown, white, blue, black, gray, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)
By the meter, Bus system cable, PROFIBUS, shielded, PUR halogen-free, red lilac RAL 4001, 2-wire (1x2xAWG24/19), color single wire: red, green, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)
Your advantages
- Flexible ordering – even short cable lengths are available
- Easy unwinding with cable reels for very long cables
- Varied range with the right cable for every application
Copper cables by the meter
Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.
- Halogen-free PUR cable type
- PUR/PVC cable type
- PVC cable type
- PUR POWER cable type
With our connectors for assembly, you can flexibly adapt the cable length to your requirements.
FO cables by the meter
Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.
- Polymer optical fiber (POF) up to a maximum of 100 Mbps
- Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
- Glass optical fiber (GOF) multimode up to 10 Gbps
- Glass optical fiber (GOF) singlemode up to 40 Gbps