The new high-speed connector enables data transmission at up to 28 Gbps for the first time. This leap in performance is now a reality thanks to the intelligent component architecture and quality-driven manufacturing. High-quality materials and contact surfaces are used. Customers are now presented with completely new design possibilities which still comply with the established market standard.
SMD female connector, nominal current: 1.7 A, test voltage: 500 V AC, number of positions: 80, pitch: 0.8 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering