The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

LPS-5/E - Service connector
3270520

Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red

Product details