ZBF 6/9,2 S8:UNBEDRUCKT
-
Zack marker strip
0803447
Zack marker strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 8, text field height: 10.5 mm, text field width: 6 mm
Product details
Compatible products
Your advantages
Unlabeled marking strips can be custom-labeled with a plotter or by hand
Other pitches available on request
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
The multi-section marking strips are easy to fit and can be easily separated if required