C S4 A 400X500X160
-
Junction box
0899617
Junction box, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver-colored, 400 mm x 500 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting panel, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking
Product details
Compatible products
Your advantages
Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
Reduced assembly and approval effort thanks to ready-equipped terminal boxes
Flange plates possible on four sides of the housing, including seal protection
Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications