Switching lock - S-OTTA 6-T
0311199

Switching lock, length: 18.8 mm, width: 7.9 mm, height: 21.5 mm, color: white


Product Details




Width 7.9 mm
Height 21.5 mm
Length 18.8 mm

Color white
Material PA
Flammability rating according to UL 94 V0
Insulating material PA

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Order Key 0311199
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key BE4ZWX
Product Key BE4ZWX
Catalog Page Page 566 (C-1-2019)
GTIN 4046356095419
Weight per Piece (including packing) 0.7 GRM
Weight per Piece (excluding packing) 0.7 GRM
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27141190
ECLASS-10.0.1 27141190
ECLASS-11.0 27141190

ETIM

ETIM 6.0 EC002848

UNSPSC

UNSPSC 19.0 39121410
UNSPSC 20.0 39121410
UNSPSC 21.0 39121410

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values