FL SWITCH SFNB 5TX
-
Industrial Ethernet Switch
2891001
Ethernet switch, 5 TP RJ45 ports, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function
Product details
Width | 28 mm |
Height | 110 mm |
Depth | 70 mm |
Note on application | |
Note on application | Only for industrial use |
Housing material | Aluminum |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 5 (RJ45 ports) |
Product type | Switch |
Product family | Unmanaged Switch SFNB |
Type | Block design |
MTTF | 173.5 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Switch functions | |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
MAC address table | 1k |
Status and diagnostic indicators | LEDs: US, link and activity per port |
Additional functions | Autonegotiation |
Security functions | |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Local diagnostics | US Supply voltage Green LED |
LNK/ACT Link status/data transmission Green LED | |
100 Data transmission speed Yellow LED | |
Maximum power dissipation for nominal condition | 4.44 W |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC |
Supply voltage range | 12 V DC ... 48 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 345 mA (at 12 V DC) |
Typical current consumption | 185 mA (at US = 24 V DC) |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 30 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Air pressure (operation) | 86 kPa ... 108 kPa (up to 1500 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Conformity/Approvals | |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion B | |
IEC 61000-4-5 (surge) Criterion B | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Status display | LEDs: US, link and activity per port |
Item number | 2891001 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN113 |
Product key | DNN113 |
GTIN | 4046356457163 |
Weight per piece (including packing) | 272.8 g |
Weight per piece (excluding packing) | 263 g |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170402 |
ECLASS-15.0 | 19170402 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d7fb5d8e-21b7-48b1-8d08-ce67c6815f60 |
Compatible products
-
MSTB 2,5/ 3-ST - PCB connector 1754465
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL SEC PAC 4TX - Port Guard Security Element 2832865
Your advantages
RJ45 ports support a transmission speed of 10/100 Mbps
Local diagnostic indicators with LEDs
Auto negotiation and autocrossing detection simplifies installation and setup
Frequently searched
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand