FL SWITCH 3000 managed industrial Ethernet switches combine extensive network performance and securtiy features with complete IEEE redundancy (STP/RSTP/MST) and 15 ms recovery time extended ring redundancy. Unique web customization provides a simplified user interface for today's applications and scalable functionality for future needs. A comprehensive mix of fiber optic and copper port connections meets a wide range of applications.
FL SWITCH 3008T
-
Industrial Ethernet Switch
2891035
Managed Ethernet switch with eight RJ45 ports at 10/100 Mbps and operating temperature of -40°C ... +75°C
Free download available.
Downloads
Product details
UL Listed
Approval ID: E140324cUL Listed
Approval ID: E140324KC
Approval ID: KCC-REI-PCK-FL289103cUL Listed
Approval ID: E238705UL Listed
Approval ID: E238705IECEx
Approval ID: IECEx UL 16.0094XcUL Listed
Approval ID: File E 360692UL Listed
Approval ID: File E 360692UL Listed
Approval ID: E196811cUL Listed
Approval ID: E196811ATEX
Approval ID: DEMKO 16 ATEX 1616XCompatible products
Your advantages
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
-40 to 75°C and -10 to 60°C ambient temperature versions
Secure web-based and SNMP-based management
Extensive web diagnostics with configurable LED and remote alarm contacts
Security options with cable locking
Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
Auto negotiation and autocrossing detection simplifies installation and setup