CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 26 - 14 | ||
PE connection | 300 V | 26 - 14 | ||
C | ||||
300 V | 15 A | 26 - 14 | ||
PE connection | 300 V | 26 - 14 | ||
D | ||||
600 V | 5 A | 26 - 14 | ||
PE connection | 600 V | 26 - 14 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 26 - 14 | ||
PE connection | 300 V | 26 - 14 | ||
C | ||||
150 V | 15 A | 26 - 14 | ||
PE connection | 300 V | 26 - 14 | ||
F | ||||
500 V | 15 A | 26 - 14 | ||
D | ||||
PE connection | 300 V | 26 - 14 |