SAC-8P-M12MS/3,5-PUR/M12FS LUP
-
Sensor/actuator cable
1568871
Sensor/actuator cable, 8-position, PUR/PVC, black RAL 9005, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3.5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 8 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 8 |
Coding type | A |
Cable length | 3.5 m |
PUR/PVC black [350] | |
Cable weight | 52 kg/km |
UL AWM Style | 20549 |
Number of positions | 8 |
Shielded | no |
Cable type | PUR/PVC black [350] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 8x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.22 mm ±0.02 mm |
External cable diameter | 5.90 mm ±0.02 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material, filler | PP yarn |
Material wire insulation | PVC |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
Thickness, outer sheath | ≥ 0.38 mm |
Overall twist | 8 wires around filler to the core |
Length of twist, overall twist | 79 mm |
Max. conductor resistance | 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 200 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 59 mm |
Flame resistance | according to UL 758/1581 (horizontal) |
in accordance with UL 758/1581 FT2 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
Other resistance | hydrolysis and microbe resistant |
Resistant to salt water | |
Special properties | Flexible use, however not recommended for use in drag chains |
Low adhesion surface | |
wear-resistant and notch tough | |
Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
-15 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1568871 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CFA |
Product key | AF1CFA |
GTIN | 4046356334600 |
Weight per piece (including packing) | 183.6 g |
Weight per piece (excluding packing) | 180 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
Compatible products
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand