Sensor/actuator cable - SAC-4P-M12FR SH/.../...
1697496

Sensor/actuator cable, 4-position, Variable cable type, shielded, free cable end, on Socket angled M12, coding: A, cable length: Free input (0.2 ... 40.0 m)


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding A

Status display No
Status display present No

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free black [PUR]
Dimensional drawing
Shielded yes
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable weight 36 kg/km
Cable type PUR halogen-free black
Short symbol Li9Y-V1-C-V1-11Y
Cable type (abbreviation) PUR
External cable diameter 4.95 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 0.5 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 80 %
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
Wave impedance ≥ 62 Ω (f = 10 MHz)
Cable capacity ≤ 80 pF/m (Conductor-Conductor)
≤ 135 pF/m (Wire/shield)
Conductor inductance approx. 0.75 mH/km (f = 1 kHz)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Low adhesion surface
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PUR halogen-free gray [280]
Dimensional drawing
Shielded yes
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable weight 36 kg/km
Cable type PUR halogen-free gray
Short symbol Li9Y-V1-C-V1-11Y
Cable type (abbreviation) 280
External cable diameter 4.95 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Thickness, outer sheath approx. 0.5 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 80 %
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
Wave impedance ≥ 62 Ω (f = 10 MHz)
Cable capacity ≤ 80 pF/m (Conductor-Conductor)
≤ 135 pF/m (Wire/shield)
Conductor inductance approx. 0.75 mH/km (f = 1 kHz)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Low adhesion surface
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PVC black [PVC]
Dimensional drawing
Shielded yes
Cable weight 52 kg/km
Cable type PVC black
Cable type (abbreviation) PVC
External cable diameter 5.9 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm² (Signal line)
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.4 mm ±0.02 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance As per UL-Style 2464
Special properties Free of substances which would hinder coating with paint or varnish
Silicone-free
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
PVC gray [500]
Dimensional drawing
Shielded yes
Cable weight 57 kg/km
Cable type PVC gray
Cable type (abbreviation) 500
External cable diameter 5.90 mm
Outer sheath, material PVC
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.4 mm ±0.02 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance max. 58 Ω/km
Cable insulation resistance ≥ 1 GΩ*km
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Resistance to oil in accordance with DIN EN 60811-2-1
Special properties Free of substances which would hinder coating with paint or varnish
Silicone-free
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
Note This item is a sensor/actuator cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Cable type PVC black
PUR/PVC gray
PVC gray

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-101

Item number 1697496
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Sales Key BF1CJA
Product Key BF1CJA
Catalog Page Page 199 (C-2-2019)
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Reliable signal transmission – 360° shielding in environments with electromagnetic interference