Sensor/actuator cable - SAC-4P-M 8MR/10,0-PUR
1694156

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M8, on free cable end, cable length: 10 m


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.2 NmM8 connectors

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M8
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 10 m
Cable weight 23 kg/km
UL AWM Style 20549 / 10493 (80°C/300 V)
Number of positions 4
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 4x 0.25 mm² (Signal line)
Wire diameter incl. insulation 1.17 mm ±0.02 mm (Signal line)
External cable diameter 3.95 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
approx. 0.5 mm (Outer cable sheath)
Overall twist 4 wires, twisted
Max. conductor resistance max. 78 Ω/km (at 20 °C)
Insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, fixed installation 20 mm
Smallest bending radius, movable installation 40 mm
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable weight 25 kg/km
Cable structure
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
External cable diameter 4.40 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material wire insulation PP
Thickness, insulation approx. 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.02 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 78 Ω/km
Cable insulation resistance ≥ 100 MΩ*km
Mechanical properties
Smallest bending radius, movable installation 44 mm
Number of bending cycles 4000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Bending cycles
Smallest bending radius, movable installation 44 mm
Number of bending cycles 4000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-104

Item number 1694156
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1BCA
Product Key BF1BCA
Catalog Page Page 194 (C-2-2019)
GTIN 4017918177249
Weight per Piece (including packing) 221.06 g
Weight per Piece (excluding packing) 207.1 g
Customs tariff number 85444290
Country of origin CN


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components