Sensor/actuator cable - SAC-3P-M12FR-2LB/.../...
1696743

Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M12, coding: A, with 2 LEDs, PIN 2+4 bridged, cable length: Free input (0.2 ... 40.0 m)


Product Details




Product type Sensor/actuator cable
Number of positions 3
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Color Handle area transparent
Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 24 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding A
Status indicator head 2 LEDs

Status display 2 LEDs
Status display present yes

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free black [PUR]
Dimensional drawing
Shielded no
UL AWM Style 20549
Cable weight 23 kg/km
Cable type PUR halogen-free black
Short symbol Li9Y11Y
Cable type (abbreviation) PUR
External cable diameter 3.85 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
Smallest bending radius, fixed installation 19 mm
Smallest bending radius, movable installation 38 mm
Number of bending cycles 10000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PVC black [PVC]
Dimensional drawing
Shielded no
UL AWM Style 2464 / 1729 (80°C/300 V)
Cable weight 40 kg/km
Cable type PVC black
Short symbol LiYY
Cable type (abbreviation) PVC
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Thickness, outer sheath ≥ 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.45 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 2500 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Resistance to oil according to DIN EN 60811-2-1, 168 h at 90 °C
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PUR halogen-free gray [280]
Dimensional drawing
Shielded no
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable weight 23.42 kg/km
Cable type PUR halogen-free gray
Short symbol Li9Y-11Y
Cable type (abbreviation) 280
External cable diameter 3.95 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Thickness, outer sheath approx. 0.4 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.203 mm
Wire diameter incl. insulation 1.27 mm ±0.05 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance ≤ 58 Ω/km
Cable insulation resistance ≥ 20 MΩ*km
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
EN 50267-2-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PUR/PVC orange [110]
Dimensional drawing
Shielded no
Cable weight 37 kg/km
Cable type PUR/PVC orange
Short symbol LiYY-11Y
Cable type (abbreviation) 110
External cable diameter 5.20 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Material, inner sheath PVC
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.52 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable 300 V
Test voltage, cable 2500 V
Conductor resistance max. 57.3 Ω/km
Cable insulation resistance ≥ 100 MΩ*km
Smallest bending radius, fixed installation 52 mm
Smallest bending radius, movable installation 52 mm
Number of bending cycles 2000000
Bending radius 52 mm
Traversing path 5 m
Traversing rate 3 m/s
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
PUR/PVC yellow [140]
Dimensional drawing
Shielded no
Cable weight 37 kg/km
Cable type PUR/PVC yellow
Short symbol LiYY-11Y
Cable type (abbreviation) 140
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color yellow
Material, inner sheath PVC
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.52 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable 300 V
Test voltage, cable 2500 V
Conductor resistance max. 57.3 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Smallest bending radius, fixed installation 52 mm
Smallest bending radius, movable installation 52 mm
Number of bending cycles 2000000
Bending radius 52 mm
Traversing path 5 m
Traversing rate 3 m/s
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
PUR irradiated halogen-free orange [150]
Dimensional drawing
Shielded no
Cable type PUR irradiated halogen-free orange
Short symbol D12YSL11X-OB
Cable type (abbreviation) 150
External cable diameter 4.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Material wire insulation PE
Wire diameter incl. insulation 1.05 mm ±0.05 mm (Signal line)
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable 250 V (AC)
Test voltage, cable 2000 V (50 Hz, 5 minutes)
Conductor resistance max. 57 Ω/km
Smallest bending radius, fixed installation 13.5 mm
Smallest bending radius, movable installation 53 mm
Number of bending cycles 5000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Flame resistance according to DIN VDE 0472 Part 804
Other resistance UV resistant
Special properties Silicone-free
Irradiated
Ambient temperature (operation) -40 °C ... 105 °C (Cable, flexible installation)
-50 °C ... 105 °C (cable, fixed installation)
PUR halogen-free gray [280]
Dimensional drawing
Shielded no
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable weight 23.42 kg/km
Cable type PUR halogen-free gray
Short symbol Li9Y-11Y
Cable type (abbreviation) 280
External cable diameter 3.95 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Thickness, outer sheath approx. 0.4 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Material wire insulation PP
Thickness, insulation ≥ 0.203 mm
Wire diameter incl. insulation 1.27 mm ±0.05 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance ≤ 58 Ω/km
Cable insulation resistance ≥ 20 MΩ*km
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
EN 50267-2-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
PVC gray [500]
Dimensional drawing
Shielded no
Cable weight 40 kg/km
Cable type PVC gray
Short symbol LiYY
Cable type (abbreviation) 500
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.45 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
PVC yellow [540]
Dimensional drawing
Shielded no
Cable weight 40 kg/km
Cable type PVC yellow
Short symbol LiYY
Cable type (abbreviation) 540
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.45 mm ±0.05 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
PVC yellow 105 °C [542]
Dimensional drawing
Shielded no
Cable weight 38 kg/km
Cable type PVC yellow 105 °C
Cable type (abbreviation) 542
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Material wire insulation PVC
Thickness, insulation ≥ 0.38 mm (Core insulation)
Wire diameter incl. insulation 1.55 mm ±0.05 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable 300 V
Test voltage, cable 4000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Flame resistance according to DIN 50265-2-1
Gray, highly flexible PUR [800]
Dimensional drawing
Note Due to the extremely robust outer sheath, this cable should only be stripped in 5 cm increments.
Shielded no
UL AWM Style 20549
Cable weight 28.3 kg/km
Cable type Gray, highly flexible PUR
Short symbol LiF9Y11Y
Cable type (abbreviation) 800
External cable diameter 4.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Material wire insulation PP
Wire diameter incl. insulation 1.3 mm ±0.05 mm (Signal line)
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Nominal voltage, cable 300 V
Test voltage, cable 2000 V
Conductor resistance approx. 53 Ω/km
Cable insulation resistance ≥ 20 MΩ*km
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 7.5 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 7,5 x D
Traversing path 5 m
Traversing rate 3.3 m/s
Acceleration 5 m/s²
Number of bending cycles 15000000
Traversing path 0.9 m
Traversing rate 5 m/s
Acceleration 30 m/s²
Torsion force ± 360 °/m
Torsion cycles 1000000
Halogen-free in accordance with DIN VDE 0472 part 815
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
Other resistance Highly resistant to acids, alkaline solutions and solvents
Silicone-free
Special properties Cable jacket is welding spark-resistant, recyclable, matt, low-adhesion, abrasion-resistant, flame-retardant, and self-extinguishing
Free from silicone and cadmium
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Note This item is a sensor/actuator cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Cable type PVC black
PUR/PVC gray
PUR/PVC orange
Gray, highly flexible PUR
PUR/PVC yellow
PUR halogen-free black
PUR halogen-free orange
PUR halogen-free gray
PVC gray
PVC yellow
PUR irradiated orange
PVC yellow 105 °C

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-101

Item number 1696743
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Sales Key BF1CBA
Product Key BF1CBA
Catalog Page Page 188 (C-2-2019)
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Convenient: increased machine availability thanks to quick and easy diagnostics