SAC-5,0PUR/A-L-S/0,15PUR/A-L-S
-
Sensor/actuator cable
1505151
Sensor/actuator cable, 3-position, PUR/PVC, black, free cable end, on Valve connector A, with 1 LED, Wiring: Z diode and Valve connector A, with 1 LED, Wiring: Z diode, cable length: 5 m
Product details
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | TPU |
| Material housing valve plug | PBT |
| Contact material | CuSn |
| Valve plug contact insert material | PBT |
| Contact surface material | Ag |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 24 V |
| Nominal current IN | 4 A |
| Status display | 1 LED |
| Status display present | yes |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Valve connector A |
| Material | CuSn (Contact) |
| Ag (Contact surface) | |
| PBT (Contact carrier) | |
| PBT (Housing) | |
| Protective circuit | Z diode |
| Connection 3 | |
| Type | Valve connector A |
| Material | CuSn (Contact) |
| Ag (Contact surface) | |
| PBT (Contact carrier) | |
| PBT (Housing) | |
| Protective circuit | Z diode |
| Cable length | 5 m |
| PUR/PVC, 0.75 mm², black [116] | |
| Dimensional drawing |
|
| Cable weight | 57 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR/PVC, 0.75 mm², black [116] |
| Conductor structure signal line | 24x 0.20 mm |
| AWG signal line | 18 |
| Conductor cross section | 4x 0.75 mm² |
| Wire diameter incl. insulation | 1.7 mm ±0.05 mm |
| External cable diameter | 6.30 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | black 1, black 2, black 3, green/yellow |
| Overall twist | 4 wires, twisted |
| Max. conductor resistance | 26 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 20 MΩ*km |
| Nominal voltage, cable | 300 V |
| Test voltage | 1200 V |
| Smallest bending radius, fixed installation | 63 mm |
| Flame resistance | according to DIN VDE 0482 |
| According to DIN EN 50265-2-1 | |
| in acc. with UL FT-2 | |
| Ambient temperature (operation) | -5 °C ... 80 °C (Cable, flexible installation) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -20 °C ... 80 °C (Valve connector) |
| -20 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 70 °C (Cable, flexible installation) | |
| Item number | 1505151 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Product key | AF1DGA |
| GTIN | 4017918849757 |
| Weight per piece (including packing) | 443.6 g |
| Weight per piece (excluding packing) | 443.6 g |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27060312 |
| ECLASS-15.0 | 27060312 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand