SAC-4P- 5,0-PUR/M5FS
-
Sensor/actuator cable
1530485
Sensor/actuator cable, 4-position, PUR, black RAL 9005, free cable end, on Socket straight M5, coding: A
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Seal material | NBR |
| Material of grip body | PUR |
| Contact material | CuSn |
| Contact surface material | Au |
| Contact carrier material | PUR |
| Material for screw connection | Brass, nickel-plated |
| Insulation resistance | ≥ 10 GΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 1 A |
| Test voltage | 1750 V |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M5 |
| Number of positions | 4 |
| Coding type | A |
| PUR/PVC black [350] | |
| Dimensional drawing |
|
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR/PVC black [350] |
| Conductor structure signal line | 18x 0.10 mm |
| AWG signal line | 26 |
| Conductor cross section | 4x 0.14 mm² (Signal line) |
| Wire diameter incl. insulation | 0.92 mm ±0.02 mm |
| External cable diameter | 3.50 mm ±0.1 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, white, blue, black |
| Overall twist | 4 wires, twisted |
| Max. conductor resistance | 148 Ω/km |
| Insulation resistance | 100 MΩ*km |
| Nominal voltage, cable | 100 V |
| Test voltage | 800 Vrms |
| Smallest bending radius, fixed installation | 9 mm |
| Smallest bending radius, movable installation | 18 mm |
| Ambient temperature (operation) | -15 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
| Standard designation | M5 connector |
| Standards/specifications | IEC 61076-2-105 |
| Item number | 1530485 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1ACA |
| Product key | AF1ACA |
| GTIN | 4046356024280 |
| Weight per piece (including packing) | 83.4 g |
| Weight per piece (excluding packing) | 83.4 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060311 |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand