Flat gasket - HC-B 6-FL-DI
1663019

Replacement flange seal, for HEAVYCON panel mounting base of type B 6, self-adhesive, not for HC-....EMC housings, color: Black


Product Details




Product type Seal

Material CR

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C

Assembly instructions Not for HC-...EMC housings

Item number 1663019
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7AAZ
Product Key BF7ABZ
Catalog Page Page 571 (C-4-2013)
GTIN 4017918155629
Weight per Piece (including packing) 3.11 g
Weight per Piece (excluding packing) 2.76 g
Customs tariff number 40169300
Country of origin DE


ECLASS

ECLASS-9.0 23071590
ECLASS-10.0.1 23071590

ETIM

ETIM 7.0 EC001181

UNSPSC

UNSPSC 21.0 31401601

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values