Seal - DCS 15,0 SEAL
2203586

Sealing set, including cord and O-rings


Product Details




Product type Seal
Housing type Display carrier
Housing series DCS

Length 1260 mm

Color white

Item number 2203586
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key ACFBAZ
Product Key ACFBAZ
GTIN 4055626474151
Weight per Piece (including packing) 4.72 g
Weight per Piece (excluding packing) 4.72 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Display housings for mobile and stationary operator panels
Integration of TFT display and membrane keypads