PCB terminal block - SPT 2,5/ 7-H-5,0
1991024

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: SPT 2,5/..-H, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard


Product Details




Product line COMBICON Terminals M
Product type Printed circuit board terminal
Number of positions 7
Pitch 5 mm
Number of connections 7
Number of rows 1
Number of potentials 7
Pin layout Linear double pinning

Nominal current IN 24 A
Nominal voltage UN 400 V
Pollution degree 3
Rated voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV

Connection technology
Nominal cross section 2.5 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 2.5 mm² (Stripping length 8 mm)
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 1.5 mm² (Stripping length 8 mm)
Cylindrical gauge a x b / diameter 2.8 mm x 2.0 mm / -
Stripping length 10 mm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Note on application Rated insulation voltages with pitch spacer
RZ-SPT-2,5-2,5: 400 V (III/3), 630 V (III/2), 1000 V (II/2)
RZ-SPT-2,5-5,0: 630 V (III/3), 800 V (III/2), 1000 V (II/2)

Dimensional drawing
Pitch 5 mm
Width [w] 36.4 mm
Height [h] 16 mm
Length [l] 14.4 mm
Installed height 13.5 mm
Solder pin length [P] 2.5 mm
PCB design
Pin spacing 5 mm

Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed
Test for conductor damage and slackening
Specification IEC 60998-2-2:2002-12
Result Test passed
Pull-out test
Specification IEC 60998-2-2:2002-12
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
4 mm² / solid / > 60 N
2.5 mm² / flexible / > 50 N

Temperature-rise test
Specification IEC 60998-2-1:2002-12
Requirement temperature-rise test Increase in temperature ≤ 45 K
Insulation resistance
Specification IEC 60998-1:2002-12
Insulation resistance, neighboring positions 109 Ω
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-1:2002-12
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1991024
Packing unit 60 pc
Minimum order quantity 60 pc
Sales Key AAACBA
Product Key AAMBFE
Catalog Page Page 143 (C-1-2013)
GTIN 4046356104654
Weight per Piece (including packing) 9.145 g
Weight per Piece (excluding packing) 8.07 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-20061129
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 20 A 24 - 12
Use group D
150 V 15 A 24 - 12
Use group C
150 V 20 A 24 - 12

VDE Zeichengenehmigung

Approval ID: 40042909
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
400 V 32 A 0.2 - 4

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots