SACC-M12FSK-4PEPL-CL SH
-
Power connector
1080228
Power connector, Power, 5-position, shielded, Socket straight M12, coding: K, Push-lock spring connection, knurl material: Brass, nickel-plated, external cable diameter 8 mm ... 13 mm, Contact 5 leading
Product details
Compatible products
Your advantages
Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
Increased protection against electric shock: PE connection to all metal components
Safely shielded: Reliable 360° shield connection even under extreme mechanical strain
Protected seal in the M12 socket