SAC-4P- 2,5-31R/M12FSS PE SH
-
Power cable
1363731
Power cable, 4-position, free cable end, on Socket straight M12 SPEEDCON, coding: S, cable length: 2.5 m, for AC current up to 12 A/630 V, Customer version
Product details
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads
Save time, thanks to installation with SPEEDCON fast locking system
Our standard: robust halogen-free PUR cable