Contact insert module - HC-M-PN2-MOD-ST-BU
1674998

HEAVYCON pneumatic module, male/female, 2 connections


Product Details




General Hinged retaining frame HC-M-MHR...is required for HEAVYCON-ADVANCE housing of types B6 to B24 and HEAVYCON housing of types B6 to B48, pneumatic HC-M-PN... male and female connectors (Pneumatic male and female connectors not included in the scope of supply)

Product type Pneumatic insert, modular
Number of positions 2
Connection profile 2
Application Pneumatics
Number of module slots 1

Dimensional drawing
Width 34.2 mm
Height 27.2 mm
Length 14.6 mm
Mechanical characteristics
Internal diameter of pressure hose connection 6 mm

Color blue
Flammability rating according to UL 94 V0
Contact carrier material PC

Insertion/withdrawal cycles ≥ 500

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Assembly instructions HC-CST (1676857) coding pins and HC-CBU (1676860) coding sockets are mandatory. Observe the minimum bending radii when connecting the hoses.
- Lock together the pneumatic contact with the module. To do so, insert the contact into the module from the front.
- Place the modules fitted with the contacts in the hinged retaining frame. The hinged retaining frame is fixed after insertion with HC-M-MHR-FIX (opening prevented).
- The pneumatic hoses are pushed onto the pneumatic contact from the rear module side.
The medium-sized module slots and sleeves/coupling housing with straight cable outlet direction are recommended

Item number 1674998
Packing unit 2 pc
Minimum order quantity 2 pc
Sales Key BF7ACB
Product Key BF7ACB
Catalog Page Page 565 (C-4-2015)
GTIN 4017918146368
Weight per Piece (including packing) 8.3 g
Weight per Piece (excluding packing) 8.3 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440220

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values