DIN rail mounting frame - HC-SMP 150-B24-AMQ
1660944

HEAVYCON DIN rail mounting frame with panel mounting base with double locking latch, for contact inserts of type B24, 150 mm long


Product Details




General for B24, BB48, BBB64, D40, DD108, and HV10 contact inserts

Type B24
Product type Plug mounting plate

Dimensional drawing
Width 54 mm
Height 100 mm
Length 150 mm
Drill hole distance, horizontal 130 mm
Drill hole distance, vertical 32 mm
Hole diameter 4.5 mm

Color light grey
Material AL (Die-cast aluminum housing)
PA (DIN rail mounting frame)
Sealing material NBR (profile gasket)
Locking latch material PA

Ambient conditions
Ambient temperature (operation) -20 °C ... 100 °C

Item number 1660944
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key BF7AHA
Product Key BF7AHA
Catalog Page Page 611 (PC-2011)
GTIN 4017918022358
Weight per Piece (including packing) 234.72 g
Weight per Piece (excluding packing) 218.12 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440206
ECLASS-11.0 27440210