cUL Recognized
Approval ID: E60425-20210507| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 1000 V | 66 A | 18 - 4 | ||
UL Recognized
Approval ID: E60425-20210507| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 600 V | 66 A | 18 - 4 | ||
| F | ||||
| 1000 V | 66 A | 18 - 4 | ||
cULus Recognized
Approval ID: E60425-20210507| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 66 A | 18 - 4 | ||