GMSTBT 2,5 HV/3-ST-7,25 YE TP N - PCB connector
1337502

Pictogram cross section 2.5 mm2
Pictogram connection method Screw connection with tension sleeve
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: yellow, nominal current: 16 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: GMSTBT 2,5 HV/..-ST, pitch: 7.25 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 advanced, locking: without, mounting method: without, type of packaging: packed in cardboard, Printed version

Product details









Compatible products


Your advantages

Orthogonal plug-in screw connection
Internationally recognized and proven screw connection