cULus Recognized
Approval ID: E60425-19991118Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 4 A | 28 - 20 | ||
Use group D | ||||
300 V | 4 A | 28 - 20 |
VDE approval of drawings
Approval ID: 40055514Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 4 A | 0.2 - 0.5 |