Login
Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Electronics housings
Development kits
PCB - ME-PLC 40/36 BUS DEV-PCB
PCB - ME-PLC 40/36 BUS DEV-PCB
2202546
Perfboard for the ME-PLC 40 DEV-KIT; for 36-pos. CCDN 2,5 header; suitable for manual soldering
Product Details
Technical Data
Product properties
Product type
PCB
Housing type
DIN rail housing
Housing series
ME PLC
Material specifications
Color
green
Housing material
FR 4-21
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
110 °C (depending on power dissipation)
Commercial Data
Item number
2202546
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
ACHEAE
Product Key
ACHEAE
GTIN
4055626142531
Weight per Piece (including packing)
57.96 g
Weight per Piece (excluding packing)
57.96 g
Customs tariff number
85340011
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27260690
ECLASS-10.0.1
27182702
ECLASS-11.0
27182702
ETIM
ETIM 8.0
EC001031
UNSPSC
UNSPSC 21.0
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Compatible Products
Accessories
Housing set
ME-PLC 40 DEV-KIT KMGY - 2202526
Your advantages
Hole matrix PCB for self-assembly
Hole matrix dimension: 2.54 mm
Easy installation