PCB header - GMSTBO 2,5 HV/ 2-GR-7,25 THR
2199760

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 630 V, type of contact: Male connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: GMSTBO 2,5 HV, pitch: 7.25 mm, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, type of packaging: packed in cardboard, Product with pin output on right side

This product needs further products for operation. Mandatory Accessories

Product Details




Type Standard
Product type PCB headers
Number of positions 2
Pitch 7.25 mm
Number of connections 2
Number of rows 1
Mounting flange without
Number of potentials 2
Pin layout Linear pinning

Nominal current IN 16 A
Nominal voltage UN 400 V
Pollution degree 3
Contact resistance 1.3 mΩ
Rated voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
Rated voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering

Material data - contact
Contact material Cu alloy
Surface characteristics Tin-plated
Material data - housing
Housing color black (9005)
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0

Dimensional drawing
Width 14.95 mm
Height 16.84 mm
Installed height 21.27 mm
Length of the solder pin 2.1 mm
Length 15.65 mm
Length of the solder pin 2.1 mm
Pin dimensions 1 x 1 mm
Hole diameter 1.5 mm
Pitch 7.25 mm
PCB design
Pin spacing 7.25 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
4 mm² / solid / > 60 N
2.5 mm² / flexible / > 50 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 5 N
Withdraw strength per pos. approx. 3.5 N
Torque test
Specification IEC 60999-1:1999-11
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Contact holder in insert
Requirements >20 N
Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 3
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions > 10 TΩ
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
Rated insulation voltage (III/2) 630 V
Rated surge voltage (III/2) 6 kV
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 6 kV

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 7.3 kV
Contact resistance R1 1.3 mΩ
Contact resistance R2 1.5 mΩ
Insertion/withdrawal cycles 25
Insulation resistance, neighboring positions > 10 TΩ
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 3.31 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 2199760
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key ACHADB
Product Key ACHADB
Catalog Page Page 511 (C-1-2013)
GTIN 4046356495325
Weight per Piece (including packing) 2.559 g
Weight per Piece (excluding packing) 2.559 g
Customs tariff number 85366930
Country of origin PL


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0

IECEE CB Scheme

Approval ID: DE1-52506/A1
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
630 V 16 A

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-19931013
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 16 A
Use group C
150 V 16 A
Use group D
300 V 10 A

CCA

Approval ID: CCA/DE1 34305/A1
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
630 V 16 A

VDE report with production monitoring

Approval ID: 40037875
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
630 V 16 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Suitable for reflow soldering processes