PC 16/ 3-ST-10,16 BD:1-3
-
PCB connector
1875542
PCB connector, color: green, number of positions: 3, product range: PC 16/..-ST, pitch: 10.16 mm, screw head form: L Slotted, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve