UM-2KS40/AIO 8/CS/Z/SO180
-
Passive module
2311357
VARIOFACE interface module, for Yokogawa I/O module AAI835
Product details
Product type | Interface module |
No. of channels | 8 |
16 | |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC ±10 % |
Max. current carrying capacity per branch | 100 mA |
Supported controller YOKOGAWA CS3000 CentumVP | |
Suitable I/O card | AAI835 |
Supported controller YOKOGAWA STARDOM | |
Suitable I/O card | NFAI835 |
NFAB841 | |
NFAV542 |
Field level | |
Connection method | Spring-cage connection |
Number of connections | 1 |
Number of positions | 20 |
Note | For 4 input signals and 4 output signals |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 2 |
Number of positions | 40 |
Note | Usable system cables: Phoenix Contact YUC40, Yokogawa KS1 |
Tightening torque | 0.5 Nm |
Connection method | HART connector |
Number of connections | 2 |
Number of positions | 26 |
Note | optional |
Status display present | no |
Item dimensions | |
Width | 108 mm |
Height | 126 mm |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2311357 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK218N |
Product key | DK218N |
GTIN | 4046356317726 |
Weight per piece (including packing) | 266 g |
Weight per piece (excluding packing) | 266 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 40-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314341
-
FLK 40-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314354
-
FLK 40-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314367
-
FLK 40-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321570
-
FLK 40-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314943
-
FLK 40-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321583
-
FLK 40-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314956
-
FLK 40-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321415
-
FLK 40-PA/EZ-DR/KS/1000/YUC - Front adapter 2314370
-
FLK 40-PA/EZ-DR/KS/1100/YUC - Front adapter 2321428
-
FLK 40-PA/EZ-DR/KS/1200/YUC - Front adapter 2321431
-
FLK 40-PA/EZ-DR/KS/1300/YUC - Front adapter 2321444
-
FLK 40-PA/EZ-DR/KS/1400/YUC - Front adapter 2321457
-
FLK 40-PA/EZ-DR/KS/1500/YUC - Front adapter 2314383
-
FLK 40-PA/EZ-DR/KS/1600/YUC - Front adapter 2321596
-
FLK 40-PA/EZ-DR/KS/1700/YUC - Front adapter 2321606
-
FLK 40-PA/EZ-DR/KS/1800/YUC - Front adapter 2321619
-
FLK 40-PA/EZ-DR/KS/1900/YUC - Front adapter 2321622
-
FLK 40-PA/EZ-DR/KS/2000/YUC - Front adapter 2314532
-
FLK 40-PA/EZ-DR/KS/2500/YUC - Front adapter 2314545
-
FLK 40-PA/EZ-DR/KS/3000/YUC - Front adapter 2314558
-
FLK 40-PA/EZ-DR/KS/3500/YUC - Front adapter 2901017
-
FLK 40-PA/EZ-DR/KS/4000/YUC - Front adapter 2901052
-
FLK 40-PA/EZ-DR/KS/4500/YUC - Front adapter 2902912
-
FLK 40-PA/EZ-DR/HF/KS/ 100/YUC - Front adapter 2904747
-
FLK 40-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904748
-
FLK 40-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904749
-
FLK 40-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904750
-
FLK 40-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904645
-
FLK 40-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904751
-
FLK 40-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904752
-
FLK 40-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904753
-
FLK 40-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904754
-
FLK 40-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904646
-
FLK 40-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904647
-
FLK 40-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904488
-
FLK 40-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904648
-
FLK 40-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904649
-
FLK 40-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904650
-
FLK 40-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904653
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand