Panel PCs - the high-end solution!
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - all integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open- and closed-loop control technology.
A special feature of the panel PCs is their compact housing design and low installation depth. They can also be used in harsh environmental conditions thanks to the use of aluminum for the solid front plate and housing.
The PPC 6315 has a high-resolution 15" color TFT display with touch screen and a resolution of 1024 x 768 pixels, as well as 3 empty slots. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, it is possible to switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to access the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is intended for user-specific functions.
Furthermore, the following features of a standard PC can be configured, such as the processor, RAM, data storage, drives, power supply unit, and operating system.
PPC 6315
-
Panel PC
2913768
Panel PC with touch screen and software keyboard, 15" display, 3 slots. Configurable: including processor, RAM, data storage, drives, power supply unit, and operating system.
Free download available.
Downloads