D-SUB EMC shroud - VS-15-A-EMV-S
1688049

D-SUB EMC shroud, shell size 2, shielded, for panel mounting frame VS-15-...


Product Details




Type Shell size 2
Product type Panel mounting frame
Connection profile D-SUB
Application Shroud
Type RJ45
Insulation characteristics
Degree of pollution 2

Dimensional drawing
Width 0.6 mm
Height 44.3 mm
Length 17.5 mm

Color Bare metallic
Material Plastic
Housing material Nickel silver

Insertion/withdrawal cycles ≥ 1000

Ambient conditions
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 80 °C

Mounting type Front mounting

Item number 1688049
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key ABNFAZ
Product Key ABNFAZ
Catalog Page Page 220 (C-2-2013)
GTIN 4017918182311
Weight per Piece (including packing) 0.84 g
Weight per Piece (excluding packing) 0.8 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440201
ECLASS-10.0.1 27440201
ECLASS-11.0 27440201

ETIM

ETIM 8.0 EC002309

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values