Panel mounting frame set - VS-08-A-RJ45/MOD-1-IP67-SET-BU
1689488

RJ45 panel mounting frame, IP67, for square panel cutout, with grommet, without mounting screws, with RJ45 socket insert, CAT5e, socket on socket


Product Details




Type Version 6
Product type Panel mounting frame
Connection profile RJ45

Rated voltage (III/3) 72 V (DC)

Color gray
Material Plastic
Flammability rating according to UL 94 V0
Seal material, flat gasket NBR
Housing material PA

Ambient conditions
Degree of protection IP67 (plugged in)
IP20 (Not plugged in)
Degree of protection IP67

Mounting type Front mounting

Item number 1689488
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key ABNDDB
Product Key ABNDDB
GTIN 4017918887292
Weight per Piece (including packing) 15.8 g
Weight per Piece (excluding packing) 7.23 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440210
ECLASS-10.0.1 27440210
ECLASS-11.0 27440210

ETIM

ETIM 8.0 EC002310

UNSPSC

UNSPSC 21.0

EAC

Approval ID: B.01687

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”