UL Recognized
Approval ID: E118976-20100522Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 2 A | 24 |
cULus Recognized
Approval ID: E221474-20140616Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 2 A | 24 - 22 |