QPD W 3PE2,5 M25 0,25BK AE B-S
-
Panel feed-through
1419430
Panel feed-through, connection method: Single wires (Welded-on), 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, without QUICKON nut, 2.5 mm2, with ferrules at the end, cable length: 0.25 m, pin assignment: 1 = BN, 2 = BU, PE = GNYE, 3 = N.C.