Panel feed-through - Q 0,75/4FL/11-11KU-ESA BK
1640442

QUICKON panel feed-through, for external wall mounting with manual solder/slip-on connection, 2.8 x 0.8 mm. 4-pos.


Product Details




Product type Panel feed-through
Number of positions 4
Thread type Pg11

Connection technology
Connection technology QUICKON connection
Connection system, internal Manual solder/slip-on connection; 2.8 x 0.8 mm
Frequency of connections between conductors of the same cross section 10
Conductor connection
Conductor cross section solid 0.34 mm² ... 0.75 mm²
Conductor cross section flexible 0.34 mm² ... 0.75 mm²
Wrench size, union nut 22 mm
Tightening torque, union nut 2.5 Nm
Wrench size, contact carrier 22 mm
Tightening torque contact carrier 3.75 Nm
Tightening torque, counter nut 3.75 Nm

Rated voltage (III/3) 160 V (with insulating sleeve)
Nominal current IN 9 A

Color black
Flammability rating according to UL 94 V0
Contact material Cu alloy
Contact surface material Pre-nickel plated and tin-plated
Contact carrier material PA

Cable structure
Wire insulation material PVC / PE
Wire diameter including insulation 2.5 mm

Assembly instructions If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load.

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 80 °C (Specifications of the cable manufacturer must be observed.)
-25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.)

Item number 1640442
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key BF6HAA
Product Key BF6HAA
GTIN 4017918173272
Weight per Piece (including packing) 20.76 g
Weight per Piece (excluding packing) 20.76 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 6 A

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 9 A

EAC

EAC

cULus Recognized