Optical element - PSD-S OE LED MC
2702090

LED permanent light element, 24 V DC, 7 colors


Product Details


The multi-colored LED permanent light element is designed for signaling machine states, for example. The optical element can light up red, green, yellow, blue, white, violet, and turquoise. The color is selected via different combinations of the control signals present at the signal tower connection element.



Product type Optical element

Maximum power dissipation for nominal condition 12 W
Input voltage 24 V DC
Maximum inrush current max. 500 mA
Current consumption 120 mA
Source of light type LED
Operating time 100 %
Service life electrical max. 50,000 h
Optical signal type Permanent light

Dimensional drawing
Height 65.5 mm
Diameter 70 mm

Calotte color clear
Color red
green
yellow
blue
white
violet
turquoise
Note color In an unconnected state the calotte is clear, once connected it is illuminated according to the colors specified in the control.
Material Polycarbonate PC

Ambient conditions
Degree of protection IP65, when installed or with cover
Ambient temperature (operation) -20 °C ... 50 °C

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Assembly instructions Rubber seal pre-installed for each element
Mounting position any

Item number 2702090
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNL112
Product Key DRL112
Catalog Page Page 515 (C-6-2019)
GTIN 4046356943185
Weight per Piece (including packing) 82.2 g
Weight per Piece (excluding packing) 77 g
Customs tariff number 85318070
Country of origin DE


ECLASS

ECLASS-9.0 27371220
ECLASS-10.0.1 27371220
ECLASS-11.0 27371220

ETIM

ETIM 8.0 EC000232

UNSPSC

UNSPSC 21.0 46171600

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

7 colors in one element
Can be freely combined
High light and color intensity
Minimum LED service life of 50,000 h
Low power consumption
Degree of protection: IP65