TPM70AT/022360 S00001
-
Touch panel
2401413
Maritime-Touch panel, 17.8 cm / 7"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, TSvisRT, without bus system.
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Operator panel |
Application | Maritime |
Computer data | |
Processor | Arm9™, 200 MHz |
Operating system | Windows® CE 5.0 |
RAM | 512 KB SRAM |
Data storage system | NOR-Flash, 32 MB |
Extras | Maritime without keys |
Display | |
Display type | 17.8 cm / 7"-TFT |
Screen resolution | 800 x 480 Pixel(s) (WVGA) |
Touch technology | analog resistive (polyester) |
Display lighting type | LED |
Brightness | 350 cd/m², typical (adjustable) |
MTBF | 40000 h |
Color spectrum | 65536 colors |
Reading angle left | 70.00 ° |
Reading angle right | 70.00 ° |
Reading angle top | 65.00 ° |
Reading angle bottom | 65.00 ° |
Interfaces | 2x USB Host 2.0 |
Optional interfaces | none |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
User software | TSvisRT |
Service life of battery | 5 years (typical) |
Supply | |
Typical current consumption | 0.5 A |
Real-time clock | |
Realtime clock | Yes |
Supply | |
Power supply unit | 24 V DC ±20 % |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 0.7g, in accordance with EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 203 mm / 165 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 195 mm / 157 mm / 56 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2401413 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRCBBB |
Product key | DRCBBB |
GTIN | 4055626148212 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand