HEAVYCON hinged retaining frame, for HC-B 24 supporting base element, for 6 modules, labeling with lower case letters (a, b, c, etc.)
Product Details
General
Hinged retaining frame
Type
B24
B48
Product type
Module carrier frame
Application
Module carrier frame
Number of module slots
6
Series
HC-M-B
HC-M-02
HC-M-03
HC-M-03/04
HC-M-04
HC-M-05
HC-M-06
HC-M-08
HC-M-08-GBIT
HC-M-12
HC-M-17
HC-M-20
HC-M-25
HC-M-DSUB
HC-M-EMV
HC-M-HV
HC-M-HS
Conductor connection
Conductor cross section
4 mm² ... 6 mm² (for PE conductor - power side)
1 mm² ... 2.5 mm² (for PE conductor – control side)
Connection cross section AWG
12 ... 10 (for PE conductor - power side)
18 ... 14 (for PE conductor – control side)
Contact carrier material
Die-cast zinc alloy
Insertion/withdrawal cycles
≥ 500
Ambient conditions
Ambient temperature (operation)
-40 °C ... 125 °C
Assembly instructions
HC-MHR-PE16 ( 1636981) for PE connection extension to 16 mm².
Use wire end protection for PE wires (PE connection screws without wire protection) for housings without lateral connectors, max. thread length of the screw connection 12 mm
Item number
1679317
Packing unit
2 pc
Minimum order quantity
2 pc
Sales Key
BF7ACA
Product Key
BF7ACA
Catalog Page
Page 566 (C-4-2015)
GTIN
4017918162559
Weight per Piece (including packing)
77.3 g
Weight per Piece (excluding packing)
77.3 g
Customs tariff number
85389099
Country of origin
DE
ECLASS
ECLASS-9.0
27440210
China RoHS
Environmentally friendly use period: unlimited = EFUP-e