D-SUB contact insert - VS-25-ST-DSUB-FK
1689912

D-SUB contact insert, shell size 3, with 25 signal contacts, type of contact pin, flat-ribbon cable connection, angled, fixing with a 3 mm hole, for panel mounting frame VS-25-...


Product Details




Type D-SUB
Product type Male insert
Number of positions 25
Connection profile 25-pos. D-SUB
Type Male
Shielded no
Insulation characteristics
Overvoltage category III
Degree of pollution 2

Rated voltage (III/3) 125 V
Rated surge voltage 1 kV
Rated current 1.5 A (at 20 °C)
Test voltage 1000 V

Connection technology
Connection method Flat-ribbon cable connection

Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Hard gold-plated over nickel
Contact carrier material Polyester GF
Housing material Steel, tin-plated

Insertion/withdrawal cycles ≥ 50

Ambient conditions
Ambient temperature (operation) -55 °C ... 125 °C

Mounting type Hole

Item number 1689912
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ABNADA
Product Key ABNADA
Catalog Page Page 213 (C-2-2013)
GTIN 4017918914318
Weight per Piece (including packing) 16.81 g
Weight per Piece (excluding packing) 11.33 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440205
ECLASS-10.0.1 27440205
ECLASS-11.0 27440223

ETIM

ETIM 8.0 EC003557

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

D-SUB 25 connection
Compatible with IP67 sleeve housing and panel-mount frame
Easy assembly