D-SUB contact carrier, shell size 2, accommodation for 3 combined contacts, type of contact pin, fixing with 4-40 UNC thread and solder pins, for panel mounting frame VS-15-...
Product Details
Order information:
The contacts must be ordered separately since they are not included in the scope of supply of the combi contact inserts.
Type
D-SUB
Product type
Male insert
Number of positions
3
Connection profile
D-SUB
Application
Combination contact insert
Type
Male
Shielded
no
Connection technology
Connection method
Fitting to accept combined contact
Flammability rating according to UL 94
V0
Contact material
Copper alloy
Contact surface material
Gold over nickel
Contact carrier material
PBTP
Housing material
Steel, yellow chromated
Insertion/withdrawal cycles
≥ 500
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-55 °C ... 125 °C
Mounting type
Threads and solder pins
Item number
1655331
Packing unit
10 pc
Minimum order quantity
10 pc
Sales Key
ABNADA
Product Key
ABNADA
Catalog Page
Page 214 (C-2-2013)
GTIN
4046356029278
Weight per Piece (including packing)
14.46 g
Weight per Piece (excluding packing)
10.99 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-9.0
27440205
ECLASS-10.0.1
27440205
ECLASS-11.0
27440223
ETIM
ETIM 8.0
EC003557
UNSPSC
UNSPSC 21.0
39121400
UL Recognized
Approval ID: FILE E 118976
EAC
Approval ID: B.01687
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”