This LED machine light is designed to provide illumination inside or on machinery. You can use the light in harsh environments. This is possible thanks to the following properties: - High type of protection - Resistance to common cooling agents and lubricants - Resistance to vibrations and shock - 4 mm-thick safety glass The small diameter of just 40 mm enables mounting even where space is at a premium. Mounting is by means of holders or brackets (neither of which are supplied as standard) in which the light can swivel and the lighting can therefore be optimally aligned.
PLD M 260 W-85/95 540/D40
-
LED machine light
2702482
LED machine light, 24 V DC, emission angle (vertical/Horizontal): 85 °/95 °, length: 540 mm, diameter: 40 mm, degree of protection: IP67, can be swiveled, resistant to coolants and lubricants
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
cETL
Approval ID: LuminairesEAC
Approval ID: TR_TS_D_12879-22Compatible products
Your advantages
Space saving, thanks to the small diameter
Plug-in supply line enables free choice of the cable length as well as quick and easy installation
Focused illumination, thanks to swivel action
IP67 protection and resistance to cooling agents and lubricants enables use in machine tools
Can be used at high temperatures and can be subjected to strong vibrations and shocks
Safety glass enables use even in environments with potential mechanical strain
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60000 h