This LED machine light is designed to provide illumination inside or on machinery. The small diameter of just 25 mm enables mounting even where space is at a premium. The mounting accessories included also enable easy mounting on aluminum system profiles. In the mounting brackets supplied, the light can swivel and the lighting can therefore be optimally aligned. The satin-finished plastic cover prevents glare for the machine operator.
PLD M 140 W 195/D25
-
LED machine light
1118035
LED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 195 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Free download available.
Downloads
Product details
cETL
Approval ID: LuminairesEAC
Approval ID: TR_TS_D_12879-22Compatible products
Your advantages
Space saving, thanks to the small diameter
Plug-in supply line enables free choice of the cable length as well as quick and easy installation
Focused illumination, thanks to swivel action
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60000 h