UC-TM 4 BU CUS
-
Marker for terminal blocks
0824574
Marker for terminal blocks, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 4.2 mm, Number of individual labels: 120, text field height: 10.5 mm, text field width: 3.6 mm
Product details
Compatible products
Your advantages
The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
The multi-section marking strips are easy to fit and can be easily separated if required
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
The markers support multi-line labeling
The format automatically ensures printing with a high degree of positioning accuracy
The sheets provide space for including function texts