The module is an Axioline F I/O module for use in the Axioline F modular I/O system. The module is a modular I/O device that can be affixed to the Axioline F local bus, to communicate I/O data up to the Axioline F controller or bus coupler, which forms the head of the station. The module allows the connection of up to four HART devices. The analog output I/O module with HART capabilities manages analog output and HART data to and from the field I/O terminals and makes this information available to the controller / bus coupler through the Axioline F local bus. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module.
AXL F EX IS AO4 HART XC 1F
-
Analog module
1087081
Axioline F, Analog output module, Analog outputs: 4 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, intrinsically safe, HART functionality, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E238705IECEx
Approval ID: IECEx UL 20.0044XcUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XCCC
Approval ID: 2021122316114727UKCA-EX
Approval ID: UL22UKEX2508XCompatible products
Your advantages
4 analog output-powered control signals for HART
Current range: 4 mA ... 20 mA and 0 mA ... 20 mA
Cyclic access to PV, SV, TV, QV, and Loop Current
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Intrinsically safe analog inputs with connection to Zone 1, Zone 0 or Division 1