The terminal is designed for use within an Inline station. This terminal provides an 8-channel input module with three linear resistance ranges for resistance temperature detectors. The terminal supports all common platinum sensors in accordance with DIN EN 60751 and SAMA, as well as nickel sensors in accordance with DIN 43760. Cu10, Cu50, and Cu53 sensors as well as KTY81 and KTY84 sensors are also supported. Communication either takes place via the parameter channel (PCP, all eight measuring channels) or via four process data words (always four channels in multiplex mode).
IB IL TEMP 4/8 RTD/EF-PAC
-
Temperature module
2897402
Inline, Temperature measurement terminal, Analog RTD inputs: 8 (for resistance temperature detectors), connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
ABS
Approval ID: 22-2226444-PDADNV
Approval ID: TAA00002CUcULus Listed
Approval ID: E140324cULus Listed
Approval ID: E199827Compatible products
Your advantages
Connection of 8 RTD temperature sensors and linear resistors in 4-conductor technology
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
High precision and noise immunity
Temperature stability
High-resolution temperature and resistance measurement
Resistance values can be preset separately via parameterization bits
The channels are parameterized independently of one another via the bus system
Parameterization of wire-break detection sensitivity (firmware 1.10 or later)
Additional representation in float format according to IEEE754
Channel scout functionality, for optical channel identification during startup