The terminal is designed for use within an Inline station. It is used to acquire digital signals. Inline ECO terminals are approved for the temperature range from 0°C to +55°C. The electronics base and Inline connector are supplied as standard.
IB IL 24 DI 8/HD-ECO
-
Digital module
2702792
Inline, Digital input terminal, Digital inputs: 8, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 190 |
ID code (hex) | BE |
Length code (hex) | 81 |
Length code (dec) | 129 |
Process data channel | 8 bit |
Input address area | 1 Byte |
Output address area | 0 Byte |
Register length | 8 bit |
Required parameter data | 1 Byte |
Required configuration data | 4 Byte |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 types 1 and 3 |
Number of inputs | 8 |
Connection method | Spring-cage connection |
Connection technology | 1-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | typ. 2.4 mA |
Typical input current per channel | 2.4 mA |
Typical response time | 1 ms |
Delay at signal change from 0 to 1 | 1 ms |
Delay at signal change from 1 to 0 | 1 ms |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector |
No. of channels | 8 |
Operating mode | Process data mode with one byte |
Maximum power dissipation for nominal condition | 0.8 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 30 mA |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 5.5 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2702792 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI131 |
Product key | DRI131 |
GTIN | 4055626355221 |
Weight per piece (including packing) | 83.38 g |
Weight per piece (excluding packing) | 83.38 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 885efc74-a0b4-4a8a-a15c-ed2f481a9574 |
EF3.0 Climate Change | |
CO2e kg | 2.617 kg CO2e |
Compatible products
-
IB IL PD 24V-PAC - Potential distributors 2862987
-
IB IL PD GND-PAC - Potential distributors 2862990
-
IB IL SCN-8 - Inline connector 2726337
-
FLKM 14-PA-INLINE/DIO8 - Front adapter 2900889
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
8 digital inputs
Connection of sensors in 1-conductor technology
Frequently searched
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand