This device is used for digital signal acquisition and output.
FLS IB M12 DIO 4/4 M12-2A
-
Distributed I/O device
2736026
The stand-alone device for INTERBUS has 4 digital inputs and 4 digital outputs each with a load capacity of 2 A. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 60 mm |
Height | 178 mm |
Depth | 49.3 mm |
Drill hole spacing | 168 mm |
INTERBUS | |
Connection method | 2x M12 connectors, B-coded |
Designation connection point | Copper cable |
Number of positions | 5 |
Transmission speed | 500 kbps |
System limits | |
Number of local bus devices that can be connected | 0 |
Number of devices with parameter channel | 0 |
Module | |
ID code (dec.) | 3 |
ID code (hex) | 03 |
Length code (hex) | 41 |
Length code (dec) | 65 |
Process data channel | 4 bit |
Input address area | 4 bit |
Output address area | 4 bit |
Register length | 4 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 4 |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 13 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | 5 mA |
Filter time | 3 ms |
Protective circuit | Reverse polarity protection |
Digital: | |
Output name | Digital outputs |
Connection method | M12 connector |
Connection technology | 2-, 3-conductor |
Number of outputs | 4 |
Protective circuit | Short-circuit protection |
Output voltage | 24 V DC |
Maximum output current per channel | 2 A |
Output current when switched off | max. 20 µA |
Nominal load, inductive | 48 VA (1,2 H, 12 Ω) |
Nominal load, lamp | 48 W |
Nominal load, ohmic | 48 W |
Maximum operating frequency with ohmic nominal load | max. 500 Hz |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Behavior at voltage switch-off | The output follows the power supply without delay |
Overcurrent shut-down | min. 2.6 A |
Output current with ground connection interrupt when switched off | max. 5 mA |
Product type | I/O component |
Product family | Fieldline |
Type | Block design |
No. of channels | 8 |
Potentials | |
Voltage supply UL | 24 V DC |
Power supply at UL | max. 4 A |
Current consumption from UL | typ. 60 mA |
max. 100 mA | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 10 mA (plus sensor current) |
max. 500 mA | |
Voltage supply UA11 | 24 V DC |
Power supply at UA11 | max. 4 A |
Current consumption at UA11 | typ. 6 mA (plus actuator current) |
max. 4 A | |
Voltage supply UA12 | 24 V DC |
Power supply at UA12 | max. 4 A |
Current consumption at UA12 | typ. 6 mA (plus actuator current) |
max. 4 A | |
Supply: Module electronics | |
Connection method | M12 connector, A-coded |
Designation | UL |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 24 V supply (bus logics) / FE | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Digital inputs (sensor supply / I/O) | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: 24 V supply (bus logics) / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply / I/O) / FE | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply) / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply / I/O) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital inputs (sensor supply / I/O) / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital outputs (actuator supply) / FE | 500 V AC, 50 Hz, 1 s |
Test voltage: Digital outputs (actuator supply) / Incoming remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Incoming remote bus / FE | 500 V AC, 50 Hz, 1 s |
Test voltage: Incoming remote bus / Outgoing remote bus | 500 V AC, 50 Hz, 1 s |
Test voltage: Outgoing remote bus / FE | 500 V AC, 50 Hz, 1 s |
500 V AC, 50 Hz, 1 s |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP65/IP67 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (storage/transport) | 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting |
Item number | 2736026 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNI4A1 |
Product key | DRI4A1 |
GTIN | 4017918899646 |
Weight per piece (including packing) | 382.3 g |
Weight per piece (excluding packing) | 340 g |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 32151602 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-4P-M12MS/ 2,0-186 - Sensor/actuator cable 1509445
-
SAC-4P-M12MS/ 5,0-186 - Sensor/actuator cable 1509458
-
SAC-4P-M12MS/10,0-186 - Sensor/actuator cable 1509461
-
SAC-4P-M12MS/15,0-186 - Sensor/actuator cable 1509474
-
SAC-4P- 2,0-186/M12FS - Sensor/actuator cable 1509487
-
SAC-4P- 5,0-186/M12FS - Sensor/actuator cable 1509490
-
SAC-4P-10,0-186/M12FS - Sensor/actuator cable 1509500
-
SAC-4P-15,0-186/M12FS - Sensor/actuator cable 1509513
-
SAC-4P-M12MS/ 0,3-186/M12FS - Sensor/actuator cable 1509526
-
SAC-4P-M12MS/ 0,5-186/M12FS - Sensor/actuator cable 1509539
-
SAC-4P-M12MS/ 1,0-186/M12FS - Sensor/actuator cable 1509542
-
SAC-4P-M12MS/ 2,0-186/M12FS - Sensor/actuator cable 1509555
-
SAC-4P-M12MS/ 5,0-186/M12FS - Sensor/actuator cable 1509568
-
SAC-4P-M12MS/10,0-186/M12FS - Sensor/actuator cable 1509571
-
SAC-4P-M12MS/15,0-186/M12FS - Sensor/actuator cable 1509584
-
SAC-4P-M12Y/2X0,3-PUR/M12FS VP - Sensor/actuator cable 1510722
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
Your advantages
Consistent connection via M12 connectors
SPEEDCON fast locking system
Diagnostic and status indicators
Short-circuit and overload protection
Flexible power supply concept
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand