I/O module - AXL F DI16/1 1H
2688310

Axioline F, Digital input module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free Download available. Downloads

Product Details


The module is designed for use within an Axioline F station. It is used to acquire digital signals. You can adjust the filter times of the inputs to increase noise immunity. Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application.



Dimensional drawing
Width 35 mm
Height 126.1 mm
Depth 54 mm
Note on dimensions The depth is valid when a TH 35-7,5 DIN rail is used (according to EN 60715).

Color traffic grey A RAL 7042

Axioline F local bus
Number of interfaces 2
Connection method Bus base module
Transmission speed 100 Mbps

Module
ID code (hex) none

Digital
Input name Digital inputs
Description of the input EN 61131-2 types 1 and 3
Number of inputs 16
Connection method Push-in connection
Connection technology 1-conductor
Input voltage range "0" signal -3 V DC ... 5 V DC
Input voltage range "1" signal 11 V DC ... 30 V DC
Nominal input voltage UIN 24 V DC
Nominal input current at UIN 2.4 mA
Input filter time 3000 µs (Default)
1000 µs
< 100 µs
Protective circuit Polarity reversal protection of the inputs; parallel diode (30 V, 5 s)

Type block modular
Product type I/O component
Mounting position any (no temperature derating)
Scope of delivery including bus base module and Axioline F connectors
Insulation characteristics
Overvoltage category II (IEC 60664-1, EN 60664-1)
Pollution degree 2 (IEC 60664-1, EN 60664-1)

Maximum power dissipation for nominal condition 11.52 W
Potentials: Axioline F local bus supply (UBus)
Supply voltage 5 V DC (via bus base module)
Current draw max. 120 mA (up to HW 01)
max. 60 mA (as of HW 02)
Power consumption max. 600 mW (up to HW 01)
max. 300 mW (as of HW 02)
Potentials: Supply for digital input modules (UI)
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 30 mA
Power consumption max. 720 mW
Protective circuit Surge protection; electronic (35 V, 0.5 s)
Reverse polarity protection; parallel diode; with external 5 A fuse (only for commissioning)

Connection technology
Connection name Axioline F connector
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Conductor connection
Connection method Push-in connection
Conductor cross section solid 0.2 mm² ... 1.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Stripping length 8 mm
Axioline F connector
Connection method Push-in connection
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Conductor cross section, rigid 0.2 mm² ... 1.5 mm²
Stripping length 8 mm

Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP20
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type DIN rail mounting
Mounting position any (no temperature derating)

Item number 2688310
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNI231
Product Key DRI231
Catalog Page Page 74 (C-6-2019)
GTIN 4046356606455
Weight per Piece (including packing) 181.6 g
Weight per Piece (excluding packing) 181.6 g
Country of origin DE


ECLASS

ECLASS-9.0 27242604
ECLASS-10.0.1 27242604
ECLASS-11.0 27242604

ETIM

ETIM 8.0 EC001599

UNSPSC

UNSPSC 21.0 32151600

EAC

Approval ID: TR_TS_D_01831-19

DNV GL

Approval ID: TAA00000DF

LR

Approval ID: LR2001902TA

KR

Approval ID: HMB17372-AC002

NK

Approval ID: 14A006

BV

Approval ID: 36433/B4 BV

PRS

Approval ID: TE/1020/880590/21

BSH

Approval ID: 840

RINA

Approval ID: ELE283021XG

ABS

Approval ID: 20-2059154-PDA

cULus Listed

Approval ID: FILE E 238705

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

16 digital inputs according to EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Connection of sensors in 1-conductor technology
Minimum update time of < 100 μs
Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
Maximum input frequency: 5 kHz
Device rating plate stored