The module is designed for use within an Axioline F station. It is used to acquire analog voltage and current signals.
AXL F AI8 XC 1F
-
Analog module
2701232
Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840cULus Listed
Approval ID: E238705Compatible products
Your advantages
8 analog, bipolar input channels for the connection of either voltage or current signals
Connection of sensors in 2-conductor technology
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs